Features for the ADC3541EVM
- Parallel and serial CMOS interface
- USB powered with onboard power regulation
- Pin compatible with ADC354x products
- THS4541 FDA and balun-coupled inputs allow for flexible evaluation
- TSW1400EVM and high-speed data converter pro software (DATACONVERTERPRO-SW) allow for easy data capture
- FMC connector allows for easy integration with FPGA development platforms
Description for the ADC3541EVM
The ADC3541 evaluation module (EVM) is a platform that demonstrates the performance of the ultra-low-power, high-linearity ADC3541 product. Onboard voltage regulation and flexible analog input options allow for easy evaluation for many different applications.
Interfacing to the TSW1400EVM (sold separately) via FMC connector, data capture (up to 512 MB) of the parallel and serial CMOS interfaces can be easily evaluated, including real and complex decimation modes.