text.skipToContent text.skipToNavigation

ADS1015EVM

ADS1015 Evaluation Module

$49.00

Features

  • Contains all support circuitry needed for the ADS1015
  • Two ADS1015 devices on-board to demonstrate I²C bus functionality
  • +3.3, +5V, or external power supply options for ADC
  • Compatible with the TI Modular EVM System

Texas Instruments  ADS1015EVM

The ADS1015EVM is an evaluation board for the ADS1015, a 12-bit, multi-channel, delta-sigma analog-to-digital converter (ADC). The modular EVM uses two ADS1015s and minimal circuitry to demonstrate functionality and I²C bus communication for prototyping and part evaluation. The pins of the ADS1015 are accessible through various connections on the ADS1015EVM connectors. The EVM can be plugged into suitable motherboards such as the ADS1015EVM-PDK to work directly with any personal computer.