Features for the ADS1118EVM
- USB powered; no external power supply required
- Includes a precision ADC motherboard (PAMBoard) that provides a convenient communication interface over a USB for power delivery and digital interface
- Easy-to-use evaluation software for Microsoft® Windows® 7/8/10 64-bit operating systems, Linux® 64-bit and macOS® software
Description for the ADS1118EVM
The ADS1118 evaluation module (EVM) is a complete solution for evaluation of the ADS1118 ultra-small, low-power, precision 16-bit analog-to-digital converter (ADC). Power and I/O are provided via USB connection and a simple software interface. Analog inputs can be connected to a terminal block providing either two differential inputs or four single-ended inputs.