text.skipToContent text.skipToNavigation

ADS1146EVM

ADS1146 Evaluation Module

$75.00

Features

  • Contains all support circuitry needed for the ADS1146
  • ±2.5V and +5V power-supply options for ADC
  • Voltage reference options: external or on-board
  • GPIO access
  • Compatible with the TI Modular EVM System

Texas Instruments  ADS1146EVM

The ADS1146EVM is an evaluation board for the ADS1146, a 16-bit, multi-channel, delta-sigma analog-to-digital converter (ADC). The modular EVM uses the ADS1146 and minimal circuitry to demonstrate functionality for prototyping and part evaluation. The pins of the ADS1146 are accessible through various connections on the ADS1146EVM connectors. The EVM can be plugged into suitable motherboards such as the ADS1146EVM-PDK to work directly with any personal computer.