text.skipToContent text.skipToNavigation

ADS1146EVM-PDK

ADS1146 Performance Demonstration Kit

$199.00

Features

  • Easy-to-use evaluation software for Microsoft™ Windows XP and Windows 7
  • Built-in analysis tools including scope, FFT, and histogram displays
  • Data collection to text files
  • Complete control of board settings
  • Easily expandable with new analysis plug in tools from Texas Instruments

Texas Instruments  ADS1146EVM-PDK

The ADS1146EVM-PDK is a complete evaluation/demonstration kit, which combines the ADS1146EVM with the MSP430-based MMB3 motherboard for use with a personal computer. The MMB3 motherboard allows the ADS1146EVM to connect to a computer via a USB port. The ADS1146EVM-PDK is controlled by the ADCPro™ evaluation software using a plug-in. The software is designed to run with the Microsoft™ Windows operating system and allows for the complete evaluation of the ADS1146 device.