text.skipToContent text.skipToNavigation

ADS1147EVM

ADS1147 Evaluation Module

$75.00

Features

  • Contains all support circuitry needed for the ADS1147
  • ±2.5V and +5V power-supply options for ADC
  • Voltage reference options: external or on-board
  • GPIO access
  • Compatible with the TI Modular EVM System

Texas Instruments  ADS1147EVM

The ADS1147EVM is an evaluation board for the ADS1147, a 16-bit, multi-channel, delta-sigma analog-to-digital converter (ADC). The modular EVM uses the ADS1147 and minimal circuitry to demonstrate functionality for prototyping and part evaluation. The pins of the ADS1147 are accessible through various connections on the ADS1147EVM connectors. The EVM can be plugged into suitable motherboards such as the ADS1147EVM-PDK to work directly with any personal computer.