ADS1148EVM

text.skipToContent text.skipToNavigation

ADS1148EVM

ADS1148 Evaluation Module

$75.00

Features

  • Contains all support circuitry needed for the ADS1148
  • ±2.5V and +5V power-supply options for ADC
  • Voltage reference options: external or on-board
  • GPIO access
  • Compatible with the TI Modular EVM System

Texas Instruments  ADS1148EVM

The ADS1148EVM is an evaluation board for the ADS1148, a 16-bit, multi-channel, delta-sigma analog-to-digital converter (ADC). The modular EVM uses the ADS1148 and minimal circuitry to demonstrate functionality for prototyping and part evaluation. The pins of the ADS1148 are accessible through various connections on the ADS1148EVM connectors. The EVM can be plugged into suitable motherboards such as the ADS1148EVM-PDK to work directly with any personal computer.