text.skipToContent text.skipToNavigation

ADS1174EVM-PDK

ADS1174 Performance Demonstration Kit

$149.00

Features

  • Easy-to-use evaluation software for Microsoft™ Windows XP and Windows 7
  • Built-in analysis tools including scope, FFT, and histogram displays
  • Data collection to text files
  • Complete control of board settings
  • Easily expandable with new analysis plug in tools from Texas Instruments

Below are companion power devices to assist you with your design.

·     TPS79901 Single Output LDO, 200mA, Adj. (1.193 to 6.5V), Low Quiescent Current, Low Noise, High PSRR.   Click here to view TPS79901 LDO device details.

·     TPS72301 200mA, Negative Output Low-Dropout Linear Regulator.Click here to view TPS72301 LDO device details.

·     TPS7A4901 Vin 3V to 36V, 150mA, Ultra-Low Noise, High PSRR, Low-Dropout Linear Regulator. Click here to view TPS7A4901 LDO device details

·     TPS7A3001 Vin -3V to -36V, -200mA, Ultra-Low Noise, High PSRR, Low-Dropout Linear Regulator. Click here to view TPS7A3001 LDO device details.

 

Texas Instruments  ADS1174EVM-PDK

The ADS1174EVM-PDK is a complete evaluation/demonstration kit, which combines ADS1174EVM with the DSP-based MMB0 motherboard. The motherboard and ADCPro™ evaluation software are supplied for use with a personal computer running Microsoft™ Windows XP or Windows 7 operating systems. This combination of boards allows the complete evaluation of the ADS1174 device.