ADS1198ECGFE-PDK ADS1198 Performance Demonstration Kit angled board image

ADS1198ECGFE-PDK

ADS1198 Performance Demonstration Kit

Pricing

Qty Price
+

Features for the ADS1198ECGFE-PDK

  • Easy-to-use evaluation software for Microsoft™ Windows XP and Windows 7
  • Built-in analysis tools including oscilloscope, FFT, and histogram displays
  • Flexible input configurations
  • Optional external reference circuits
  • Ability to export data in simple test files for post processing

Description for the ADS1198ECGFE-PDK

The ADS1198ECG FE is a reference design for the ADS1198, a simultaneous sampling, 16-bit, delta-sigma (ΔΣ) analog-to-digital converter (ADC) with a built-in programmable gain amplifier (PGA), internal reference, and an onboard oscillator. The ADS1198 incorporates all of the features that are commonly required in medical electrocardiogram (ECG) and electroencephalogram (EEG) applications. The ADS1198ECG FE can be used with a variety of patient simulators and allows the user to take advantage of the flexible input multiplexer which can be independently connected to the internally-generated signals for test, temperature, and lead-off detection.

 

Pricing

Qty Price
+