text.skipToContent text.skipToNavigation

ADS1209EVM

ADS1209 Evaluation Module

$49.00

Features

  • 2mm, 5-terminal screw connector to provide easy access to the analog inputs of the modulator
  • 9-pin sub-D connector to provide modulator data (MDAT) and modulator clock (MCLK) outputs
  • On-board 2.5V reference
  • Compatible with the AMC1210 Digital Filter

Texas Instruments  ADS1209EVM

The ADS1209 is a two-channel delta-sigma (Δ Σ) modulator used in high-resolution measurement applications including current monitoring, industrial process control and motor positioning systems. The ADS1209EVM is a small form factor board containing all the necessary components to evaluate the ADS1209 device. The ADS1209EVM Users Guide contains a complete circuit schematic and describes the characteristics and use of the evaluation module. For complete details on the ADS1209, please refer to the ADS1209 product folder.