ADS1220EVM

text.skipToContent text.skipToNavigation

ADS1220EVM

ADS1220 evaluation module

$99.00

Features

  • Contains all support circuitry needed for the ADS1220
  • +5V or +3.3V power-supply options for ADC
  • Voltage reference options: external or on-board
  • Easy-to-use evaluation software for Microsoft™ Windows XP and Windows 7
  • Built-in analysis tools including scope, FFT, and histogram displays
  • Data collection to text files
  • Complete control of board settings
  • Easily expandable with new analysis plug in tools from Texas Instruments

Texas Instruments  ADS1220EVM

The ADS1220EVM is an evaluation system for the ADS1220, a 24-bit, multi-channel, delta-sigma (ΔΣ) analog-to-digital converter (ADC). The EVM uses the ADS1220 along with minimal circuitry to demonstrate functionality for prototyping and part evaluation. The pins of the ADS1220 are accessible through various connections on the ADS1220EVM connectors. The EVM also contains a MSP430 for use with a personal computer. The EVM allows for connection to a computer via a USB port. The ADS1220EVM is controlled by the ADCPro™ evaluation software using a plug-in. The software is designed to run with the Microsoft™ Windows operating system and allows for the complete evaluation of the ADS1220 device..