text.skipToContent text.skipToNavigation

ADS1243SJD

High-Temperature 24-Bit ADC, 8-Ch, PGA 1:128, 50/60Hz Notch

Availability: 210

Packaging

Package | PIN: CDIP-SB (JD) | 20
Temp: S (-55 to 210)
Package qty | Carrier: 1 | TUBE
Qty Price
1-99 $140.71
100-249 $136.47
250-999 $113.62
1,000+ $105.79

Features

  • 24-Bits No Missing Codes
  • Simultaneous 50-Hz and 60-Hz Rejection
    (–90 dB Minimum)
  • 0.0025% INL
  • PGA Gains From 1 to 128
  • Single-Cycle Settling
  • Programmable Data Output Rates
  • External Differential Reference
    of 0.1 V to 5 V
  • On-Chip Calibration
  • SPI™ Compatible
  • 2.7 V to 5.25 V Supply Range
  • 600-µW Power Consumption
  • Up to Eight Input Channels
  • Up to Eight Data I/O

Texas Instruments  ADS1243SJD

The ADS1243 is a precision, wide dynamic range, delta-sigma, analog-to-digital (A/D) converter with 24-bit resolution operating from 2.7-V to 5.25-V supplies. This delta-sigma, A/D converter provides up to 24 bits of no missing code performance and effective resolution of 21 bits.

The input channels are multiplexed. Internal buffering can be selected to provide a very high input impedance for direct connection to transducers or low-level voltage signals. Burnout current sources are provided that allow for the detection of an open or shorted sensor. An 8-bit digital-to-analog converter (DAC) provides an offset correction with a range of 50% of the FSR (Full-Scale Range).

The Programmable Gain Amplifier (PGA) provides selectable gains of 1 to 128 with an effective resolution of 19 bits at a gain of 128. The A/D conversion is accomplished with a second-order delta-sigma modulator and programmable FIR filter that provides a simultaneous 50-Hz and 60-Hz notch. The reference input is differential and can be used for ratiometric conversion.

The serial interface is SPI compatible. Up to eight bits of data I/O are also provided that can be used for input or output. The ADS1243 is designed for high-resolution measurement applications in smart transmitters, industrial process control, weight scales, chromatography and portable instrumentation.