text.skipToContent text.skipToNavigation

ADS1246EVM

ADS1246 Evaluation Module

$75.00

Features

  • Contains all support circuitry needed for the ADS1246
  • ±2.5V and +5V power-supply options for ADC
  • Voltage reference options: external or on-board
  • GPIO access
  • Compatible with the TI Modular EVM System

Texas Instruments  ADS1246EVM

The ADS1246EVM is an evaluation board for the ADS1246, a 24-bit, multi-channel, delta-sigma analog-to-digital converter (ADC). The modular EVM uses the ADS1246 and minimal circuitry to demonstrate functionality for prototyping and part evaluation. The pins of the ADS1246 are accessible through various connections on the ADS1246EVM connectors. The EVM can be plugged into suitable motherboards such as the ADS1246EVM-PDK to work directly with any personal computer.