text.skipToContent text.skipToNavigation

ADS1247EVM

ADS1247 Evaluation Module

$75.00

Features

  • Contains all support circuitry needed for the ADS1247
  • ±2.5V and +5V power-supply options for ADC
  • Voltage reference options: external or on-board
  • GPIO access
  • Compatible with the TI Modular EVM System

Texas Instruments  ADS1247EVM

The ADS1247EVM is an evaluation board for the ADS1247, a 24-bit, multi-channel, delta-sigma analog-to-digital converter (ADC). The modular EVM uses the ADS1247 and minimal circuitry to demonstrate functionality for prototyping and part evaluation. The pins of the ADS1247 are accessible through various connections on the ADS1247EVM connectors. The EVM can be plugged into suitable motherboards such as the ADS1247EVM-PDK to work directly with any personal computer.