32-pin (RHB) package image

ADS125H02IRHBR ACTIVE

24-bit, 40-kSPS, 2-ch delta-sigma ADC with ±20-V input, PGA, IDACs, GPIOs and VREF

ACTIVE custom-reels CUSTOM Custom reel may be available

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

ADS125H02IRHBT ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-3-260C-168 HR
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
Package | Pins VQFN (RHB) | 32
Operating temperature range (°C) -40 to 125
Package qty | Carrier 3,000 | LARGE T&R

Features for the ADS125H02

  • ±20-V input, 24-bit delta-sigma ADC
  • Programmable data rate: 2.5 SPS to 40 kSPS
  • High-voltage, high-impedance PGA:
    • Differential input range: up to ±20 V
    • Programmable gain: 0.125 to 128
    • Common-mode input voltage: up to ±15.5 V
    • Input impedance: 1 GΩ (minimum)
  • High-performance ADC:
    • Input noise: 45 nVRMS (20 SPS)
    • CMRR: 105 dB
    • Normal-mode rejection at 50 Hz, 60 Hz: 95 dB
    • Offset drift: 5 nV/°C
    • Gain drift: 1 ppm/°C
    • INL: 2 ppm
  • Integrated features and diagnostics:
    • 2.5-V reference: 3 ppm/°C drift
    • Clock oscillator: 2.5% error (maximum)
    • Excitation current sources
    • GPIO to drive external mux
    • Signal and reference voltage monitors
    • Cyclic redundancy check (CRC)
  • Power supplies:
    • AVDD: 4.75 V to 5.25 V
    • DVDD: 2.7 V to 5.25 V
    • HVDD: ±5 V to ±18 V
  • Operating temperature: –40°C to +125°C
  • 5-mm × 5-mm VQFN package

Description for the ADS125H02

The ADS125H02 is a ±20-V input, 24-bit, delta-sigma (ΔΣ) analog-to-digital converter (ADC). The ADC features a low-noise programmable gain amplifier (PGA), an internal reference, clock oscillator, and signal or reference out-of-range monitors.

The integration of a wide input range, ±18-V PGA and an ADC into a single package reduces board area up to 50% compared to discrete solutions.

Programmable gain of 0.125 to 128 (corresponding to an equivalent input range from ±20 V to ±20 mV) eliminates the need for an external attenuator or external gain stages. 1-GΩ minimum input impedance reduces error caused by sensor loading. Additionally, the low noise and low drift performance allow direct connections to bridge, resistance temperature detector (RTD), and thermocouple sensors.

The digital filter attenuates 50-Hz and 60-Hz line cycle noise for data rates ≤ 50 SPS or 60 SPS to reduce measurement error. The filter also provides no-latency conversion data for high data throughput during channel sequencing.

The ADS125H02 is housed in a 5-mm × 5-mm VQFN package and is fully specified over the –40°C to +125°C temperature range.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

ADS125H02IRHBT ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more