text.skipToContent text.skipToNavigation

ADS1261EVM

ADS1261 evaluation module

US ECCN: EAR99 US/Local Export Classification Number

Inventory: In stock
99.0
Limit:  3

Features for the ADS1261EVM

  • Includes all required support circuitry for ADS1261
  • Delta-Sigma ADC EvaluaTIon Software (DELTASIGMAEVAL-GUI) enables quick configuration and analysis
  • Configurable inputs, references, and supplies
  • Easily-accessible signals via test points and headers

Description for the ADS1261EVM

The ADS1261 evaluation module (EVM) is a platform for evaluating the ADS1261 analog-to-digital converter (ADC). ADS1261 is a low-drift, 24-bit, 40-kSPS, 10-channel delta-sigma (ΔΣ) ADC with an integrated PGA, voltage reference, and internal fault monitors. This sensor-ready ADC provides a high-accuracy, one-chip measurement solution for the most-demanding measurements, including weigh scales, strain-gauge sensors, thermocouples, and resistance temperature detectors (RTDs).

The ADS1261EVM and Delta-Sigma ADC EvaluaTIon Software (DELTASIGMAEVAL-GUI) are provided to reduce prototype development time and get products to market faster.