ADS127L01EVM

text.skipToContent text.skipToNavigation

ADS127L01EVM

ADS127L01 Evaluation Module

$99.00

Features

  • Includes all require support circuitry for the ADS127L01
  • Enhanced evaluation software enables quicker configuration and analysis
  • Configurable inputs, references, supplies and clock sources
  • Easily accessible signals via testpoints and headers

Texas Instruments  ADS127L01EVM

The ADS127L01EVM is an evaluation platform for the ADS127L01. The ADS127L01 is a 24-bit, delta-sigma analog-to-digital converter (ADC) with data rates up to 512 kSPS. It offers a unique combination of excellent dc accuracy and outstanding ac perforamnce. The high-order, chopper-stabilized modulator achieves very low drift with low in-band noise. The on-board decimation filter suppresses modulator and out-of-band signal noise. In addition to a low-latency filter, the ADS127L01 provides multiple wideband filters with less than ±0.00004 dB of ripple and the ability to have -116 db stopband attenuation prior to the Nyquist rate.

NOTE: Both the Delta-Sigma ADC EvaluaTIon Software and ADS127L01 Device Package must be downloaded for proper operation with the ADS127L01EVM.