Features for the ADS1282EVM-PDK
- Easy-to-use evaluation software for Microsoft™ Windows XP and Windows 7
- Built-in analysis tools including scope, FFT, and histogram displays
- Data collection to text files
- Complete control of board settings
- Easily expandable with new analysis plug in tools from Texas Instruments
Description for the ADS1282EVM-PDK
The ADS1282EVM-PDK is a complete evaluation/demonstration kit, which combines ADS1282EVM with the DSP-based MMB0 motherboard for use with a personal computer. The MMB0 motherboard allows the ADS1282EVM to connect to a computer via a USB port. The ADS1282EVM-PDK is controlled by the ADCPro™ evaluation software using a plug-in. The software is designed to run with the Microsoft™ Windows operating system and allows for the complete evaluation of the ADS1282 device.