ADS131A04EVM

text.skipToContent text.skipToNavigation

ADS131A04EVM

ADS131A04 Evaluation Module

$149.00

Features

  • Includes all required support circuitry for the ADS131A04
  • Delta-Sigma ADC EvaluaTIon Software and ADS131A04 Device Package software
  • Configurable inputs, references, supplies, and clock sources
  • Easily accessible headers and test points for fast debug

Texas Instruments  ADS131A04EVM

The ADS131A04EVM is an evaluation platform for the ADS131A04 and the ADS131A02. The ADS131A02 and ADS131A04 are two- and four-channel, simultaneously-sampling, 24-bit, delta-sigma (ΔΣ), analog-to-digital converters (ADCs). These devices offer flexible supply connections, low-drift internal reference, and outstanding THD performance. The ADS131A04EVM is designed for communication via SPI between the ADS131A04 and TM4C1294 micro-controller.  Multiple interface options and error detection/correction are provided for communications  with a wide range of processors/micro-controllers.  The ADS131A04EVM includes the ADS131A04EVM and a USB mini cable.

NOTE: Both the Delta-Sigma ADC EvaluaTIon Software and device package should be downloaded for proper operation with the EVM.