Features for the ADS131M04EVM
- Onboard 3.3-V unipolar analog supply
- Onboard 3.3-V unipolar digital supply
- Digital header pins to connect to host microcontroller and logic analyzer
- Terminal blocks and header pins to connect external analog input signals
- Onboard 8.192-MHz crystal oscillator
- USB powered; no external power supply required
Description for the ADS131M04EVM
The ADS131M04 evaluation module (EVM) is a platform for evaluating the ADS131M04, which is a low-power, simultaneous-sampling, delta-sigma analog-to-digital converter (ADC).
The ADS131M04EVM kit includes the ADS131M04EVM board and a precision host interface (PHI) controller board that enables the accompanying computer software.