Packaging information
Package | Pins VQFN (RGC) | 64 |
Operating temperature range (°C) -40 to 85 |
Package qty | Carrier 250 | SMALL T&R |
Features for the ADS42LB69
- Dual Channel
- 14- and 16-Bit Resolution
- Maximum Clock Rate: 250 MSPS
- Analog Input Buffer with High Impedance Input
- Flexible Input Clock Buffer with
Divide-by-1, -2, and -4 - 2-VPP and 2.5-VPP Differential Full-Scale Input (SPI-Programmable)
- DDR or QDR LVDS Interface
- 64-Pin VQFN Package (9-mm × 9-mm)
- Power Dissipation: 820 mW/ch
- Aperture Jitter: 85 fS
- Internal Dither
- Channel Isolation: 100 dB
- Performance at fIN
= 170 MHz at 2 VPP, –1 dBFS
- SNR: 73.2 dBFS
- SFDR:
- 87 dBc (HD2 and HD3)
- 100 dBc (Non HD2 and HD3)
- Performance at fIN = 170 MHz:
2.5 VPP, –1 dBFS- SNR: 74.9 dBFS
- SFDR:
- 85 dBc (HD2 and HD3)
- 97 dBc (Non HD2 and HD3)
Description for the ADS42LB69
The ADS42LB49 and ADS42LB69 are a family of
high-linearity, dual-channel, 14- and 16-bit,
250-MSPS, analog-to-digital converters (ADCs) supporting DDR and QDR LVDS output interfaces.
The buffered analog input provides uniform input impedance across a wide frequency range while
minimizing sample-and-hold glitch energy. A sampling clock divider allows more flexibility for
system clock architecture design. The ADS42LBx9 provides excellent spurious-free dynamic range
(SFDR) over a large input frequency range with low-power consumption.