ADS5232EVM

text.skipToContent text.skipToNavigation

ADS5232EVM

ADS5232 Dual-Channel, 12-Bit, 65-MSPS Analog-to-Digital Converter Evaluation Module

$199.00

Features

  • Easy testing of the ADS5232
  • Single-ended, transformer coupled inputs
  • THS4503 amplifier input path
  • Internal reference generation or external reference generation using the OPA2227
  • Fully buffered outputs utilizing the SN74AVC16244
  • Compatible with the TSW1100

Texas Instruments  ADS5232EVM

The ADS5232EVM is designed to provide ease of use in evaluating the performance of the dual 12-bit, 65 MSPS analog to digital converter which features a CMOS outputs. The ADS5232EVM can be paired with the ADC digital capture card, the TSW1100, for quick evaluation of the device's performance.