Features for the ADS5295EVM
- Maximum sample rate: 100MSPS
- Designed for low power
- 71dBFS SNR, 85dBc SFDR at 10MHz/100MSPS
- Serial LVDS ADC data outputs
- Digital processing block
- Direct connection to TSW1400 high-speed ADC LVDS evaluation system
Description for the ADS5295EVM
The ADS5295 evaluation module (EVM) demonstrates the performance of the ADS5295 low-power, 12-bit, 100MSPS, octal-channel analog-to-digital converter (ADC). Low power consumption and integration of multiple channels in a compact package make the ADS5295 attractive for very high-channel-count data-acquisition systems. Serial low-voltage differential signaling (LVDS) outputs reduce the number of interface lines and enable high system integration. ADC digital data can be output over one or two wires of LVDS pins per channel. At high sample rates, the two-wire interface helps to keep the serial data rate low, allowing FPGA-based receivers to be used. The device integrates an internal reference trimmed to accurately match across devices. Best performance can be achieved through the internal reference mode. The device can be driven with external references as well.