64-pin (PM) package image

ADS5421Y/T ACTIVE

14-Bit, 40-MSPS Analog-to-Digital Converter (ADC)

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

ADS5422Y/250 OBSOLETE
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-3-260C-168 HR
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
  • US ECCN: 3A991C3

Packaging information

Package | Pins LQFP (PM) | 64
Operating temperature range (°C) -40 to 85
Package qty | Carrier 250 | SMALL T&R

Features for the ADS5421

  • HIGH DYNAMIC RANGE:
       High SFDR: 83dB at 10MHz fIN
       High SNR: 75dB at 10MHz fIN
  • ON-BOARD TRACK-AND-HOLD:
       Differential Inputs
       Selectable Full-Scale Input Range
  • LOW POWER: 850mW
  • FLEXIBLE CLOCKING:
       Differential or Single-Ended
       Accepts Sine or Square Wave Clocking Down to 0.5VPP
       Variable Threshold Level
  • APPLICATIONS
    • COMMUNICATIONS RECEIVERS
    • TEST INSTRUMENTATION
    • PROFESSIONAL CCD IMAGING

All trademarks are the property of their respective owners.

Description for the ADS5421

The ADS5421 is a high-dynamic range 14-bit, 40MHz, pipelined Analog-to-Digital Converter (ADC). It includes a high-bandwidth linear track-and-hold amplifier that gives excellent spurious performance up to and beyond the Nyquist rate. The clock input can accept a low-level differential sine wave or square wave signal down to 0.5VPP, further improving the Signal-to-Noise Ratio (SNR) performance.

The ADS5421 has a 4VPP differential input range (2VPP • 2 inputs) for optimum Spurious-Free Dynamic Range (SFDR). The differential operation gives the lowest even-order harmonic components. A lower input voltage can also be selected using the internal references, further optimizing SFDR.

The ADS5421 is available in a small LQFP-64 package.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

ADS5422Y/250 OBSOLETE
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more