Features for the ADS5474EVM
- Transformer coupled analog input path
- Texas Instrument’s THS9001 analog input path
- LVDS capture ability
Description for the ADS5474EVM
The ADS5474EVM is a circuit board which allows the designer to run an evaluation of Texas Instruments ADS5474 device, a 14-bit 400 MSPS ADC. With the supplied Logic analyzer breakout board, the ADC LVDS output can be directly captured using either an Agilent E5405A or Tektronix P6980 touchless probe.