ADS54RF63EVM

text.skipToContent text.skipToNavigation

ADS54RF63EVM

ADS54RF63 12-Bit, 550-MSPS, RF Sampling Analog-to-Digital Converter Evaluation Module

$299.00

Features

  • Transformer coupled analog input path
  • Texas Instruments' THS9001 analog input path
  • LVDS capture ability

Texas Instruments  ADS54RF63EVM

The ADS54RF63EVM is a circuit board which allows the designer to run an evaluation of Texas Instruments' ADS5463 device, a 12 bit 550 MSPS ADC optimized for high SFDR with high IF/RF inputs. With the supplied Logic analyzer breakout board, the ADC LVDS output can be directly captured using either an Agilent E5405A or Tektronix P6980 touchless probe.