ADS58C28EVM

text.skipToContent text.skipToNavigation

ADS58C28EVM

ADS58C28 Dual-Channel, 11-Bit, 200-MSPS Analog-to-Digital Converter Evaluation Module

$299.00

Features

  • Transformer coupled analog input path
  • Amplifier path based on the THS4509
  • Configurable CMOS or DDR LVDS parallel output modes
  • Transformer coupled clock input path
  • CDCE72010 Jitter Clock Synchronizer and Jitter Cleaner clocking circuit
  • DDR LVDS output and capture ability via
  • TSW1200 capture card
  • USB controlled for SPI access
  • Texas Instruments  ADS58C28EVM

    The ADS58C28EVM is a circuit board that allows designers to evaluate the performance of Texas Instruments' ADS58C28 device, a dual channel 11-bit 200 MSPS analog to digital converter featuring TI's SNRBoost technology. The ADC EVM features a DDR LVDS data output which is compatible with TI's TSW1200 data capture card for rapid evaluation. The EVM provides a flexible environment to test the ADS58C28 under a variety of clock, input and supply conditions.

    The evaluation module is designed with back-to-back wide bandwidth baluns on each of the converter's four inputs. This enables a wide sweep of single-ended input signals to be input into any channel of the ADC.The ADS58C28EVM is also compatible with the FMC-ADC-Adapter and the HSMC-ADC-Bridge EVMs. The adapter and bridge cards enable the ADS58C48 to mate with FMC and HSMC connectors found on Xilinx and Altera FPGA development kits, respectively. This enables rapid system level software prototyping without having to develop a custom prototyping board.