Packaging information
Package | Pins VQFNP (RMP) | 72 |
Operating temperature range (°C) -40 to 85 |
Package qty | Carrier 1,500 | LARGE T&R |
Features for the ADS58J64
- Quad Channel
- 14-Bit Resolution
- Maximum Sampling Rate: 1 GSPS
- Maximum Output Sample Rate: 500 MSPS
- Analog Input Buffer With High-Impedance Input
- Input 3-dB Bandwidth: 1 GHz
- Output Options:
- Rx: Decimate-by-2 and -4 Options With Low-Pass Filter
- 200-MHz Complex Bandwidth or 100-MHz Real Bandwidth Support
- DPD FB: 2x Decimation With 14-Bit Burst Mode Output
- 1.1-VPP Differential Full-Scale Input
- JESD204B Interface:
- Subclass 1 Support
- 1 Lane per ADC Up to 10 Gbps
- Dedicated SYNC Pin for Pair of Channels
- Support for Multi-Chip Synchronization
- 72-Pin VQFN Package (10 mm × 10 mm)
- Power Dissipation: 625 mW/Ch
- Spectral Performance (Burst Mode, High Resolution):
- fIN = 190 MHz IF at –1 dBFS:
- SNR: 69 dBFS
- NSD: –153 dBFS/Hz
- SFDR: 86 dBc (HD2, HD3), 95 dBFS (Non HD2, HD3)
- fIN = 370 MHz IF at –3 dBFS:
- SNR: 68.5 dBFS
- NSD: –152.5 dBFS/Hz
- SFDR: 80 dBc (HD2, HD3), 86 dBFS (Non HD2, HD3)
- fIN = 190 MHz IF at –1 dBFS:
Description for the ADS58J64
The ADS58J64 is a low-power, wide-bandwidth, 14-bit, 1-GSPS, quad-channel, telecom receiver device. The ADS58J64 supports a JESD204B serial interface with data rates up to 10 Gbps with one lane per channel. The buffered analog input provides uniform input impedance across a wide frequency range and minimizes sample-and-hold glitch energy. The ADS58J64 provides excellent spurious-free dynamic range (SFDR) over a large input frequency range with very low power consumption. The digital signal processing block includes complex mixers followed by low-pass filters with decimate-by-2 and -4 options supporting up to a 200-MHz receive bandwidth. The ADS58J64 also supports a 14-bit, 500-MSPS output in burst mode, making the device suitable for a digital pre-distortion (DPD) observation receiver.
The JESD204B interface reduces the number of interface lines, thus allowing high system integration density. An internal phase-locked loop (PLL) multiplies the incoming analog-to-digital converter (ADC) sampling clock to derive the bit clock that is used to serialize the 14-bit data from each channel.