ADS7042EVM-PDK ADS7042 Ultra-Low-Power Ultra-Small-Size 12-Bit 1MSPS SAR ADC Performance Demonstration Kit (PDK) angled board image

ADS7042EVM-PDK

ADS7042 Ultra-Low-Power Ultra-Small-Size 12-Bit 1MSPS SAR ADC Performance Demonstration Kit (PDK)

Pricing

Qty Price
+

Features for the ADS7042EVM-PDK

  • Includes hardware and software required for diagnostic testing and accurate performance evaluation of the ADS7042 ADC
  • USB powered—no external power supply is required
  • A precision host interface (PHI) controller that provides a convenient communication interface to each ADC over USB 2.0 (or higher) for power delivery as well as digital input and output
  • Easy-to-use evaluation software for Windows® 8/10 64-bit operating systems; software suite includes graphical tool for data capture and analysis

Description for the ADS7042EVM-PDK

The ADS7042 evaluation module (EVM) performance demonstration kit (PDK) is a platform for evaluating the 12-bit, ADS7042 successive approximation register (SAR) analog-to-digital converter (ADC).

The PDK includes the ADS7042 evaluation board, precision host interface (PHI) controller board, and accompanying computer software that enables the user to communicate with the ADC over universal serial bus (USB), capture data, and perform data analysis.

Pricing

Qty Price
+