ADS7043EVM-PDK

text.skipToContent text.skipToNavigation

ADS7043EVM-PDK

ADS7043 12-Bit Pseudo-Differential Input SAR ADC Performance Demonstration Kit (PDK)

$199.00

Features

  • Contains support circuitry as a design example to match ADC performance
  • 3.3-V slave serial peripheral interface (SPI)
  • Onboard OPA316 (10-MHz bandwidth, Rail-to-Rail Out) ADC input drivers
  • USB port for computer interface

Texas Instruments  ADS7043EVM-PDK

The ADS7043EVM-PDK is a platform for evaluation of the ADS7043 analog to Digital converter (ADC). The converter is a 12 bit Successive Approximation-Register (SAR) ADC with pseudo differential input and maximum throughput of 1MSPS. The evaluation kit combines the ADS7043EVM board with simple capture card. The EVM includes the input drivers enabling the ADC to work within typical performance specifications.