ADS7044EVM-PDK

text.skipToContent text.skipToNavigation

ADS7044EVM-PDK

ADS7044 12-Bit Differential Input SAR ADC Performance Demonstration Kit (PDK)

$199.00

Features

  • Contains support circuitry as a design example to match ADC performance
  • 3.3-V slave serial peripheral interface (SPI)
  • Onboard OPA316 (10-MHz bandwidth, Rail-to-Rail Out) ADC input drivers
  • USB port for computer interface

Texas Instruments  ADS7044EVM-PDK

The ADS7044EVM-PDK is a platform for evaluation of the ADS7044 analog to Digital converter (ADC). The converter is an 12 bit Successive Approximation-Register (SAR) ADC with differential input and maximum throughput of 1MSPS. The evaluation kit combines the ADS7044EVM board with simple capture card. The EVM includes the input drivers enabling the ADC to work within typical performance specifications.