text.skipToContent text.skipToNavigation

ADS7828EB/2K5 ACTIVE

12-Bit, 8-Channel SAR ADC with Internal Reference and I2C Interface

Same as: ADS7828EB/2K5G4   This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

NEW - Custom reel may be available
Inventory: 7,561
 

Quality information

RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-1-260C-UNLIM
Material content View
DPPM / MTBF / Fit rate View
Qualification summary View
Ongoing reliability monitoring View
Device marking View

Packaging information

Package | Pins Package qty | Carrier Operating temperature range (°C)
TSSOP (PW) | 16 2,500 | LARGE T&R
Custom reel may be available
-40 to 85
Package | Pins TSSOP (PW) | 16
Package qty | Carrier 2,500 | LARGE T&R
Custom reel may be available
Operating temperature range (°C) -40 to 85
View TI packaging information

Features for the ADS7828

  • 8-CHANNEL MULTIPLEXER
  • 50kHz SAMPLING RATE
  • NO MISSING CODES
  • 2.7V TO 5V OPERATION
  • INTERNAL 2.5V REFERENCE
  • I2C INTERFACE SUPPORTS:
    Standard, Fast, and High-Speed Modes
  • TSSOP-16 PACKAGE
  • APPLICATIONS
    • VOLTAGE-SUPPLY MONITORING
    • ISOLATED DATA ACQUISITION
    • TRANSDUCER INTERFACES
    • BATTERY-OPERATED SYSTEMS
    • REMOTE DATA ACQUISITION

I2C is a trademark of Koninklijke Philps Electronics N.V. All other trademarks are the property of their respective owners.

Description for the ADS7828

The ADS7828 is a single-supply, low-power, 12-bit data acquisition device that features a serial I2C interface and an 8-channel multiplexer. The Analog-to-Digital (A/D) converter features a sample-and-hold amplifier and internal, asynchronous clock. The combination of an I2C serial, 2-wire interface and micropower consumption makes the ADS7828 ideal for applications requiring the A/D converter to be close to the input source in remote locations and for applications requiring isolation. The ADS7828 is available in a TSSOP-16 package.

Pricing


Qty Price (USD)
1-99 $4.600
100-249 $3.750
250-999 $2.948
1,000+ $2.500

Additional package qty | carrier options

Package qty | Carrier 250 | SMALL T&R
Inventory 25,996
Qty | Price (USD) 1ku | $2.875 1-99 $5.290 100-249 $4.313 250-999 $3.390 1,000+ $2.875