Packaging information
Package | Pins SSOP (DB) | 28 |
Operating temperature range (°C) |
Package qty | Carrier 50 | TUBE |
Features for the ADS7842
- SINGLE SUPPLY: 2.7V to 5V
- 4-CHANNEL INPUT MULTIPLEXER
- UP TO 200kHz SAMPLING RATE
- FULL 12-BIT PARALLEL INTERFACE
- ±1LSB INL AND DNL
- NO MISSING CODES
- 72dB SINAD
- LOW POWER:2mW
- SSOP-28 PACKAGE
- APPLICATIONS
- DATA ACQUISITION
- TEST AND MEASUREMENT
- INDUSTRIAL PROCESS CONTROL
- MEDICAL INSTRUMENTS
- LABORATORY EQUIPMENT
All trademarks are the property of their respective owners.
Description for the ADS7842
The ADS7842 is a complete, 4-channel, 12-bit Analog-to-Digital Converter (ADC). It contains a 12-bit, capacitorbased, Successive Approximation Register (SAR) ADC with a sample-and-hold amplifier, interface for microprocessor use, and parallel, 3-state output drivers. The ADS7842 is specified at a 200kHz sampling rate while dissipating only 2mW of power. The reference voltage can be varied from 100mV to VCC with a corresponding LSB resolution from 24µV to 1.22mV. The ADS7842 is tested down to 2.7V operation.
Low power, high speed, and an onboard multiplexer make the ADS7842 ideal for battery-operated systems such as portable, multi-channel dataloggers and measurement equipment. The ADS7842 is available in an SSOP-28 package and is tested over the -40°C to +85°C temperature range.