ADS7851EVM-PDK

text.skipToContent text.skipToNavigation

ADS7851EVM-PDK

ADS7851EVM Performance Demonstration Kit (PDK) for 14-Bit 1.5MSPS Fully-Differential SAR ADC

$299.00

Features

  • Easy to use software includes control of board settings, analysis tools and data collection.
  • Software capable of sampling rates up to 1.5MSPS
  • THS4521 (145MHz, 1.14mA/ch) ADC input drivers
  • Built-in analysis tools include scope, FFT and histogram analysis

Texas Instruments  ADS7851EVM-PDK

The ADS7851EVM-PDK is a platform for evaluation of the ADS7851 analog-to-digital converter (ADC). The ADS7851 is a 14 bit, fully-differential, unipolar, Successive-Approximation-Register (SAR) ADC with maximum throughput of 1.5MSPS.  The ADS7851EVM includes input drivers enabling the ADC to work within its typical performance specifications. The SDCC interface board provides a USB port and power for the system.