text.skipToContent text.skipToNavigation

ADS7854EVM-PDK

ADS7854EVM Performance Demonstration Kit (PDK)

$299.00

Features

  • Easy to use software includes control of board settings, analysis tools and data collection
  • Software capable of sampling rates up to 1MSPS
  • THS4521(200MHz, 1.14mA/ch) ADC input drivers
  • Built-in analysis tools include scope, FFT and histogram analysis

Texas Instruments  ADS7854EVM-PDK

The ADS7854EVM-PDK is a platform for evaluation of the ADS7854 analog-to-digital converter (ADC). The ADS7854 is a 14 bit, fully differential unipolar, Successive-Approximation-Register (SAR) ADC with maximum thoughput of 1MSPS.  The ADS7854EVM includes input and reference drivers enabling the ADC to work within its typical performance specifications. The SDCC interface board provides a USB port and power for the system.