ADS7870EVM

text.skipToContent text.skipToNavigation

ADS7870EVM

ADS7870 Evaluation Module

$49.00

Features

Texas Instruments  ADS7870EVM

This EVM is an evaluation board for the ADS7870 and ADS7871, 12 and 14 bit data acquisition systems. The board allows the analog inputs, 8 single-ended or 4 differential all with programmable gain adjustment, to be accessible from a single input connector. The EVM can be used as a package for the ADS7870 or ADS7871 as the on board circuits are un-buffered allowing direct access to the on board device.