text.skipToContent text.skipToNavigation

ADS7887EVM

ADS7887EVM Evaluation Module

$49.00

Features

  • Full-featured evaluation module for the ADS7887 10-bit, 1.25-MSPS, single-channel, high-speed ADC
  • On board signal conditioning
  • On board voltage reference
  • Input and output digital buffers
  • The EVM can be interfaced to the 5-6KINTERFACE board and run on C5000 and C6000 DSKs.

Texas Instruments  ADS7887EVM

The ADS7887EVM is a full-featured reference design, prototype, and software platform for ADS7888 IC. The reference design feature contains essential circuitry to show case the A/D converter. It gives the ability to change the input components to use different input frequencies. As a prototype board the input circuitry contains extra pads to allow the input signal to be inverting or non-inverting. As a software test platform the EVM can be plugged into a 5-6KINTERFACE board. This TI board will allow the ADS7887EVM to be run with TIs C5000 and C6000 DSKs.