Features for the ADS7924EVM
- Contains all support circuitry needed for the ADS7924
- Buffer options: Onboard analog input buffer can be bypassed
- Compatible with the TI Modular EVM System
Description for the ADS7924EVM
The ADS7924EVM is an evaluation board for the ADS7924, a four-channel, 12-bit, analog-to-digital converter (ADC) with an I²C interface. The modular EVM uses the ADS7924 and minimal circuitry to demonstrate functionality for prototyping and part evaluation. The pins of the ADS7924 are accessible through various connections on the ADS7924EVM connectors. The EVM can be plugged into suitable motherboards such as the MMB3 to work directly with any personal computer.