text.skipToContent text.skipToNavigation

ADS7924EVM-PDK

ADS7924 Performance Demonstration Kit

Inventory: In stock

175.0

Limit:  3

Features for the ADS7924EVM-PDK

  • Easy-to-use evaluation software for Microsoft™ Windows XP and Windows 7
  • Built-in analysis tools including scope, FFT, and histogram displays
  • Data collection to text files
  • Complete control of board settings
  • Easily expandable with new analysis plug in tools from Texas Instruments

Description for the ADS7924EVM-PDK

The ADS7924EVM-PDK is a complete evaluation/demonstration kit, which combines the ADS7924EVM with the MSP430-based MMB3 motherboard for use with a personal computer. The MMB3 motherboard allows the ADS7924EVM to connect to a computer via a USB port. The ADS7924EVM-PDK is controlled by the ADCPro™ evaluation software using a plug-in. The software is designed to run with the Microsoft™ Windows operating system and allows for the complete evaluation of the ADS7924 device.