Packaging information
Package | Pins SSOP (DB) | 28 |
Operating temperature range (°C) -40 to 85 |
Package qty | Carrier 50 | TUBE |
Features for the ADS807
- SPURIOUS-FREE DYNAMIC RANGE:
82dB at 10MHz fIN - HIGH SNR: 67.5dB (2Vp-p), 69dB (3Vp-p)
- LOW POWER: 335mW
- INTERNAL OR EXTERNAL REFERENCE
- LOW DNL: 0.5LSB
- FLEXIBLE INPUT RANGE: 2Vp-p to 3Vp-p
- SSOP-28 PACKAGE
- APPLICATIONS
- COMMUNICATIONS IF PROCESSING
- COMMUNICATIONS BASESTATIONS
- TEST EQUIPMENT
- MEDICAL IMAGING
- VIDEO DIGITIZING
- CCD DIGITIZING
Description for the ADS807
The ADS807 is a high-speed, high dynamic range, 12-bit pipelined Analog-to-Digital (A/D) converter. This converter includes a high-bandwidth track-and-hold that gives excellent spurious performance up to and beyond the Nyquist rate. The differential nature of this track-and-hold and A/D converter circuitry minimizes even-order harmonics and gives excellent common-mode noise immunity. The track-and-hold can also be operated single-ended.
The ADS807 provides for setting the full-scale range of the converter without any external reference circuitry. The internal reference can be disabled allowing low drive, internal references to be used for improved tracking in multichannel systems.
The ADS807 provides an over-range indicator flag to indicate an input signal that exceeds the full-scale input range of the converter. This flag can be used to reduce the gain of front end gain control circuitry. There is also an output enable pin to allow for multiplexing and testability on a PC board.
The ADS807 employs digital error correction techniques to provide excellent differential linearity for demanding imaging applications.