text.skipToContent text.skipToNavigation

ADS8321EB/2K5 ACTIVE

16-Bit, High-Speed, Micropower Sampling Analog-to-Digital Converter (ADC)

Inventory: 4,800
 
Custom reel may be available

Download data sheet for ADS8321
  |   View additional information for ADS8321

Same as: ADS8321EB/2K5G4 

Packaging information

Package | Pins VSSOP (DGK) | 8
Operating temperature range (℃) I (-40 to 85)
Package qty | Carrier: 2,500 | LARGE T&R
Custom reel may be available
View more packaging information

Quality information

RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAUAG
MSL rating / Peak reflow Level-2-260C-1 YEAR
Material content View
DPPM / MTBF / Fit rate View
Qualification summary View
Ongoing reliability monitoring View
Device marking View

Features

  • BIPOLAR INPUT RANGE
  • 100kHz SAMPLING RATE
  • MICRO POWER:
  • 4.5mW at 100kHz
  • 1mW at 10kHz
  • POWER DOWN: 3&mirco;A max
  • MSOP-8 PACKAGE
  • PIN-COMPATIBLE TO ADS7816 AND ADS7822
  • SERIAL (SPI/SSI) INTERFACE
  • APPLICATIONS
    • BATTERY OPERATED SYSTEMS
    • REMOTE DATA ACQUISITION
    • ISOLATED DATA ACQUISITION
    • SIMULTANEOUS SAMPLING, MULTI-CHANNEL SYSTEMS
    • INDUSTRIAL CONTROLS
    • ROBOTICS
    • VIBRATION ANALYSIS

All thradmarks are the property of their respective owners.

Description

The ADS8321 is a 16-bit sampling analog-to-digital converter (ADC) with tested specifications over a 4.75V to 5.25V supply range. It requires very little power even when operating at the full 100kHz data rate. At lower data rates, the high speed of the device enables it to spend most of its time in the power-down mode—the average power dissipation is less than 1mW at 10kHz data rate.

The ADS8321 also features a synchronous serial (SPI/SSI compatible) interface, and a differential input. The reference voltage can be set to any level within the range of 500mV to VCC/2.

Ultra-low power and small size make the ADS8321 ideal for portable and battery-operated systems. It is also a perfect fit for remote data acquisition modules, simultaneous multi-channel systems, and isolated data acquisition. The ADS8321 is available in an MSOP-8 package.

Qty Price
1-99 $8.65
100-249 $7.56
250-999 $5.83
1,000+ $5.21

Alternative carriers

Part number ADS8321EB/250
Package qty | Carrier 250 | SMALL T&R
Inventory 5,467
Qty | Price (USD) 1ku | $5.89