text.skipToContent text.skipToNavigation

ADS8323EVM

ADS8323 Evaluation Module

$99.00

Features

Texas Instruments  ADS8323EVM

The ADS8323EVM is a single channel analog-to-digital converter evaluation board based on the ADS8323 16-bit 500-KHz, parallel interface analog-to-digital converter (ADC). Typical power dissipation is 85 mW at a 500-KhZ throughput rate. and a 5-V supply. The device uses a parallel interface. The EVM incorporates two operational amplifiers, configured as buffers to ensure a low-noise voltage to the ADS. This EVM also includes two low-noise, low-dropout linear regulators to provide seperate analog and digital power.