text.skipToContent text.skipToNavigation

ADS8342EVM

ADS8342 Evaluation Module

$99.00

Features

  • Four true bipolar inputs
  • High-speed parallel interface
  • Direct operation with a variety of DSK platforms form Texas Instruments

Texas Instruments  ADS8342EVM

The ADS8342EVM is a platform for the evaluation of all operating modes of the ADS8342. It provides a buffered parallel data output and an onboard analog front-end (AFE) circuit, as an example of a typical input configuration. Jumpers located on the EVM provide static control over the CLKDIV and BYTE pins. The modular form factor of this EVM allows for direct evaluation of the ADC's performance and operation characteristics with a variety of host processors. This EVM is compatible with the 5-6K interface board (SLAU104) from Texas Instruments.