text.skipToContent text.skipToNavigation

ADS8344EVM

ADS8344 Evaluation Module

$49.00

Features

Texas Instruments  ADS8344EVM

The ADS8344EVM is an 8-channel, 16-bit analog-to-digital converter evaluation board based on the ADS8344 ADC. Typical power dissipation is 10 mW at a 100 kHz throughput rate and a 5-V supply. The device uses a synchronous serial interface that is buffered on the EVM. The EVM also incorporates a stable voltage reference and operational amplifier, configured as a buffer to ensure a low-noise voltage to the ADC.

 

Companion power devices: