text.skipToContent text.skipToNavigation

ADS8361EVM

ADS8361 Evaluation Module

$49.00

Features

Texas Instruments  ADS8361EVM

The ADS8361EVM uses a circuit board designated ADS78-8361EVM. This EVM board will accept either the ADS7861 (12bit) or the ADS8361 (16bit) ADC. The ADS7861 operates from 5 volts to supply AVdd & DVdd, while the ADS8361 operates from 2.7V to 3.6V to supply AVdd & DVdd. The evaluation board has a 500 kSPS,12-bit/16-bit serial output. The analog inputs can be configured single-ended or differential. Finally, the evaluation module has two added features: a built in reference and a high-speed serial interface.