text.skipToContent text.skipToNavigation

ADS8372EVM

ADS8372EVM Evaluation Module

$99.00

Features

  • Full-featured evaluation board for the high-speed ADS8372 16-bit, analog-to-digital converter.
  • Onboard signal conditioning
  • Onboard precision voltage reference
  • Onboard input and output digital buffer

Texas Instruments  ADS8372EVM

The ADS8372EVM is designed for the prototyping and evaluation of the ADS8372 analog-to-digital converter (ADC); a high-resolution (16 bit), high-speed 600kHz, SAR device, with a fully differential, pseudo-bipolar input. The EVM uses a THS4031 amplifier (selected for its low noise), configured to allow the ADS8370 to operate at optimized performance to meet data sheet specifications.