ADS8412EVM ADS8412 Evaluation Module angled board image

ADS8412EVM

ADS8412 Evaluation Module

Pricing

Qty Price
+

Features for the ADS8412EVM

  • On board signal conditioning
  • Onboard reference
  • Input and Output Digital Buffers
  • On board decoding for stacking multiple EVMs

Description for the ADS8412EVM

The ADS8412EVM is a full-featured EValuation Module for the operation of the ADS8412 analog to digital converter. The part is a high-speed SAR (successive approximation register); 16-bits of resolution, single channel, parallel interface ADC. The EVM has an on board signal conditioning circuit, an inverting gain of one amplifier, used to buffer and condition the incoming signal. This board also has a precise reference, buffered with a non-inverting operational amplifier. The digital input/outputs are buffered, while on board decoding can be used for stacking of multiple EVMs.

Pricing

Qty Price
+