text.skipToContent text.skipToNavigation

ADS8678EVM-PDK

ADS8678 Evaluation Module

$299.00

Features

  •  Support circuits as design example to match ADC performance
  •  Single 5V supply operation
  •  Integrated 4.096V reference
  •  Onboard regulator to generate +/-15V
  •  Data capture & analysis for various AC & DC performance parameters

Texas Instruments  ADS8678EVM-PDK

The ADS8678EVM-PDK is a platform for evaluation of the ADS8678 Analog to Digital Converter (ADC). The ADS8678 is an 8-channel integrated data acquisition system based on a 14-Bit SAR ADC with programmable ALARM feature.