Features for the ADS8900BEVM-PDK
- Includes hardware and software required for diagnostic testing, as well as accurate performance evaluation of the ADS8900B ADC
- USB powered; no external power supply required
- PHI controller provides convenient communication interface to ADS8900B ADC over a USB 2.0 (or higher) for power delivery, as well as digital input and output
- Easy-to-use evaluation software for Microsoft® Windows® 7/8/10 operating systems
- Software suite includes graphical tools for
- Data capture
- Histogram analysis
- Spectral analysis
- Linearity analysis
- Reference settling analysis
- Software suite has a provision for exporting data to a text file for post processing
Description for the ADS8900BEVM-PDK
The ADS8900B evaluation module (EVM) performance demonstration kit (PDK) is a platform for evaluating the performance of the ADS8900B successive-approximation register (SAR) analog-to-digital converter (ADC), which is a fully-differential input, 20-bit, 1-MSPS device. The ADS8900BEVM-PDK includes the ADS8900B EVM board and the precision host interface (PHI) controller board that enables the accompanying computer software.