ADS8910BEVM-PDK

text.skipToContent text.skipToNavigation

ADS8910BEVM-PDK

ADS8910B 18-Bit 1MSPS SAR ADC EVM Performance Demonstration Kit (PDK)

$149.00

Features

  • Includes hardware and software required for diagnostic testing, as well as accurate performance evaluation of the ADS8910B ADC
  • USB powered; no external power supply required
  • PHI controller provides convenient communication interface to ADS8910B ADC over a USB 2.0 (or higher) for power delivery, as well as digital input and output
  • Easy-to-use evaluation software for Microsoft® Windows® 7/8/10 operating systems
  • Software suite includes graphical tools for
    • Data capture
    • Histogram analysis
    • Spectral analysis
    • Linearity analysis
    • Reference settling analysis
  • Software suite has a provision for exporting data to a text file for post processing

Texas Instruments  ADS8910BEVM-PDK

The ADS8910B evaluation module (EVM) performance demonstration kit (PDK) is a platform for evaluating the performance of the ADS8910B successive-approximation register (SAR) analog-to-digital converter (ADC). The ADS8910EVM-PDK includes the ADS8910B EVM board and precision host interface (PHI) controller board that enables the accompanying computer software.